1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier Caliper, Offset Caliper Series 573,536 ABSOLUTE Digimattic And Vernier Type

Vernier Caliper, Offset Caliper Series 573,536 ABSOLUTE Digimattic And Vernier Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,420.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specification Vernier Offset Caliper
Model : 536-101 , 536-102, 536-103
This Offset Caliper enables you to measure stepped workpieces and offers you the following benefits:
• The beam-mounted jaw can be adjusted to facilitate measurement of stepped sections and hard-to-get-at workpiece features.

Specification Digital Offset Caliper
Model : 573-604 , 573-614
• Digital models are IP67 Absolute type. No need to reset the origin after switching on.
• This Mitutoyo ABSOLUTE Digimatic Offset Caliper is waterproof and suitable for use in the presence of coolant or cutting oil.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.
 

Part Number
536-101SALE
536-102SALE
536-103SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Accuracy

฿ 8,420.10

฿ 5,752.61

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 150±0.05mm

฿ 9,668.94

฿ 6,600.02

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 200±0.05mm

฿ 12,536.10

฿ 8,564.66

MTY MEASURING TOOLS 1 Piece(s) 22 Day(s) 0 - 300±0.08mm

Loading...

  1. 1

Basic Information

Type Standard Calipers Specification Analog model