1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Accuracy Digimatic Micrometer Series 293

DM MICROMETER MDH-1M

High-Accuracy Digimatic Micrometer Series 293
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 59,303.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

• Enabling 0.1μm resolution measurement, this micrometer is ideal for customers who need to make highly accurate measurements with a hand-held tool.
• The High-Accuracy Digimatic Micrometer utilizes Mitutoyo’s innovative 0.1μm resolution ABS (absolute) rotary sensor (Patent pending in Japan, the United States of America, the European Union, and China.) and high-accuracy screw machining technology to reduce the instrumental error to ±0.5μm, delivering higher accuracy without sacrificing operability.
• A highly rigid frame and high-performance constant-force mechanism (Patent pending in Japan, the United States of America, the European Union, and China.) enable more stable measurement, while the clicks emitted while the workpiece is being measured assure the operator that measurement is proceeding normally.
• Body heat transferred to the instrument is reduced by a (removable) heat shield, minimizing the error caused by thermal expansion of the frame when performing handheld measurements.
• The ABS (absolute) rotary sensor also eliminates the need to perform origin setting each time the power is turned on, letting you start measuring straight away. With no possibility of overspeed errors, the High-Accuracy Digimatic Micrometer also delivers a higher level of reliability.
• The High-Accuracy Digimatic Micrometer has a range of features to enable flexible measurement, including switchable resolution (0.0001mm/0.0005mm), function lock and preset.
• Carbide-tipped measuring faces

Part Number
293-130 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 59,303.33

฿ 41,862.22

DM MICROMETER MDH-1M 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Display Method Digital Mass(g) 400 Resolution .000005"/.00002" 0.0001mm/0.0005mm (switchable)
Accuracy ±.00002" Anvil/spindle faces ø3.2mm Measuring Range (inch) 0 - 1

Please check the type/dimensions/specifications of the part 293-130 in the High-Accuracy Digimatic Micrometer Series 293 series.