1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coolant Proof Micrometer Series 293 — With Dust/Water Protection Conforming To IP65 Level

Coolant Proof Micrometer Series 293 — With Dust/Water Protection Conforming To IP65 Level
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,385.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• World's highest performing micrometer overall.
• Extended battery life of approximately 2.4 years.
• Ergonomic anti-slip frame cover and front panel for more comfortable hand-held measurements.
• Ratchet thimble provides better operability for one-handed operation.
• Oil-resistant material used for all plastic parts.
• Models equipped with a Digimatic output port can form part of a statistical process control or networked measurement system.
• Interface Input Tools are available that enable the conversion of measurement data to keyboard signals that are then directly input to cells in off-the-shelf spreadsheet software such as Excel.
• Two types of constant-force devices are available: Ratchet Stop and Ratchet Thimble.
• Measuring faces: Carbide

Part Number
293-236-30SALE
293-237-30SALE
293-246-30SALE
293-247-30SALE
293-331-30SALE
293-332-30SALE
293-333-30SALE
293-334-30SALE
293-335-30SALE
293-336-30SALE
293-341-30SALE
293-342-30SALE
293-343-30SALE
293-344-30SALE
293-345-30SALE
293-346-30SALE
293-347-30SALE
293-348-30SALE
293-350-30SALE
293-351-30SALE
293-352-30SALE
293-353-30SALE
293-354-30SALE
293-355-30SALE
293-356-30SALE
293-357-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Mass
(g)
Resolution Accuracy Parallelism Measuring Range (inch) Constant-force device Specifications

฿ 11,172.17

฿ 7,623.89

MDC-75MXT 1 Piece(s) 50 Day(s) 50 - 754800.001mm±1μm2μm-With ratchet thimblewith SPC data output

฿ 12,153.07

฿ 8,305.41

MDC-100MXT 1 Piece(s) 50 Day(s) 75 - 1006350.001mm±2μm2μm-With ratchet thimblewith SPC data output

฿ 9,752.80

฿ 6,670.92

MDC-75PXT 1 Piece(s) 50 Day(s) 50 - 754800.001mm±1μm2μm-With ratchet thimblewithout SPC data output

฿ 10,136.04

฿ 6,929.00

MDC-100PXT 1 Piece(s) 50 Day(s) 75 - 1006350.001mm±2μm2μm-With ratchet thimblewithout SPC data output

฿ 9,218.93

฿ 6,293.76

MDC-2MX 1 Piece(s) 5 Day(s) -330.00005" /0.001mm±.00005”.00004"1 - 2With ratchet stopwith SPC data output

฿ 11,287.40

฿ 7,705.91

MDC-3MX 1 Piece(s) 5 Day(s) -470.00005" /0.001mm±.00005”.00008"2 - 3With ratchet stopwith SPC data output

฿ 12,437.59

฿ 8,493.63

MDC-4MX 1 Piece(s) 5 Day(s) -625.00005" /0.001mm±.0001”.00008"3 - 4With ratchet stopwith SPC data output

฿ 8,703.17

฿ 5,940.78

MDC-1MXT 1 Piece(s) 45 Day(s) -280.00005" /0.001mm±.00005”.00004"0 - 1With ratchet thimblewith SPC data output

฿ 9,203.21

฿ 6,294.08

MDC-1MXF 1 Piece(s) 45 Day(s) -275.00005" /0.001mm±.00005”.00004"0 - 1With friction thimblewith SPC data output

฿ 10,318.59

฿ 7,058.95

MDC-2MXF 1 Piece(s) 50 Day(s) -335.00005" /0.001mm±.00005”.00004"1 - 2With friction thimblewith SPC data output

฿ 8,020.24

฿ 5,470.61

MDC-2PX 1 Piece(s) 5 Day(s) -330.00005" /0.001mm±.00005”.00004"1 - 2With ratchet stopwithout SPC data output

฿ 9,687.42

฿ 6,611.66

MDC-3PX 1 Piece(s) 5 Day(s) -470.00005" /0.001mm±.00005”.00008"2 - 3With ratchet stopwithout SPC data output

฿ 10,604.95

฿ 7,234.70

MDC-4PX 1 Piece(s) 5 Day(s) -625.00005" /0.001mm±.0001”.00008"3 - 4With ratchet stopwithout SPC data output

฿ 7,385.87

฿ 5,046.76

MDC-1PXT 1 Piece(s) 5 Day(s) -280.00005" /0.001mm±.00005”.00004"0 - 1With ratchet thimblewithout SPC data output

฿ 7,953.26

฿ 5,424.12

MDC-2PXT 1 Piece(s) 22 Day(s) -340.00005" /0.001mm±.00005”.00004"1 - 2With ratchet thimblewithout SPC data output

฿ 9,968.99

฿ 6,799.85

MDC-3PXT 1 Piece(s) 50 Day(s) -480.00005" /0.001mm±.00005”.00008"2 - 3With ratchet thimblewithout SPC data output

฿ 10,487.32

฿ 7,164.94

MDC-4PXT 1 Piece(s) 50 Day(s) -635.00005" /0.001mm±.0001”.00008"3 - 4With ratchet thimblewithout SPC data output

฿ 7,402.86

฿ 5,059.11

MDC-1PXF 1 Piece(s) 92 Day(s) -275.00005" /0.001mm±.00005”.00004"0 - 1With friction thimblewithout SPC data output

฿ 17,290.66

฿ 11,811.25

MDC-5MX 1 Piece(s) 5 Day(s) -600.0001" /0.001mm±.0001”.00012"4 - 5With ratchet stopwith SPC data output

฿ 17,589.50

฿ 12,011.87

MDC-6MX 1 Piece(s) 14 Day(s) -740.0001" /0.001mm±.0001”.00012"5 - 6With ratchet stopwith SPC data output

฿ 17,821.75

฿ 12,175.82

MDC-7MX 1 Piece(s) 45 Day(s) -800.0001" /0.001mm±.00015”.00012"6 - 7With ratchet stopwith SPC data output

฿ 18,290.67

฿ 12,494.36

MDC-8MX 1 Piece(s) 45 Day(s) -970.0001" /0.001mm±.00015”.00016"7 - 8With ratchet stopwith SPC data output

฿ 18,606.28

฿ 12,706.23

MDC-10MX 1 Piece(s) 45 Day(s) -1100.0001" /0.001mm±.00015”.00016"8 - 9With ratchet stopwith SPC data output

฿ 20,207.96

฿ 13,800.02

MDC-10MX 1 Piece(s) 45 Day(s) -1270.0001" /0.001mm±.0002”.00016"9 -10With ratchet stopwith SPC data output

฿ 19,440.82

฿ 13,270.30

MDC-11MX 1 Piece(s) 45 Day(s) -1370.0001" /0.001mm±.0002”.00016"10 - 11With ratchet stopwith SPC data output

฿ 21,857.92

฿ 14,928.96

MDC-12MX 1 Piece(s) 45 Day(s) -1590.0001" /0.001mm±.0002”.0002"11 - 12With ratchet stopwith SPC data output

Loading...

  1. 1