(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Models equipped with a Digimatic output port can form part of a statistical process control or networked measurement system.
• Constant-force device: ratchet stop
• Interface Input Tools are available that enable the conversion of measurement data to keyboard signals that are then directly input to cells in off-the-shelf spreadsheet software such as Excel.
• Measuring faces: Carbide
Flatness | .000024” |
---|
Please check the type/dimensions/specifications of the part 293-782 in the Digimatic outside micrometers SERIES 293 series.
Part Number |
---|
293-783 |
293-784 |
293-785 |
293-786 |
293-787 |
293-788 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Accuracy | Parallelism | Measuring Range (inch) |
---|---|---|---|---|---|---|---|
฿ 33,309.80 | 1 Piece(s) | 45 Day(s) | ±.0003” | .0002” | 13 - 14 | ||
฿ 33,795.73 | 1 Piece(s) | 45 Day(s) | ±.0003” | .0002” | 14 - 15 | ||
฿ 34,078.40 | 1 Piece(s) | 50 Day(s) | ±.00035” | .00024” | 15 - 16 | ||
฿ 34,677.08 | 1 Piece(s) | 50 Day(s) | ±.00035” | .00024” | 16 - 17 | ||
฿ 35,345.73 | 1 Piece(s) | 50 Day(s) | ±.00035” | .00024” | 17 - 18 | ||
฿ 35,927.24 | 1 Piece(s) | 50 Day(s) | ±.0004” | .00024” | 18 - 19 |
How can we improve?
How can we improve?