1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 293 — Digimatic outside micrometers

SERIES 293 — Digimatic outside micrometers
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,752.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Extended battery life of approximately 2.4 years.
• An economical price is achieved through simple design and excluding the data output function.
• One switch operation (Origin Set) for easy use.
• Equipped with Ratchet Stop for constant measuring force.
• Measuring faces: Carbide

Part Number
293-831-30SALE
293-832-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 6,752.91

฿ 4,612.24

MDC-1SX 1 Piece(s) 5 Day(s) With ratchet stop / Measuring force: 5 - 10N

฿ 7,603.20

฿ 5,187.66

MDC-1SXF 1 Piece(s) 46 Day(s) With friction thimble / Measuring force: 5 - 10N

Loading...

  1. 1

Basic Information

Resolution .00005"/0.001mm Accuracy ±.0001" Measuring Range (inch) 0 - 1