1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Digimatic Micrometers SERIES 227 — with Adjustable Measuring Force

ABSOLUTE Digimatic Micrometers SERIES 227 — with Adjustable Measuring Force
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 32,505.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Digimatic micrometer dedicated to applications requiring a constant/low measuring force such as measuring wire, paper, and plastic/rubber parts.
• Ratchet mechanism in the thimble applies constant force to workpiece.
• Compact and easy to handle.
• Measuring force is adjustable (in steps) to suit various kinds of workpiece.
• High-accuracy measurement can be performed even by unskilled operators due to the repeatability of the automatically applied measuring force.
• Non-rotating spindle.
• Measuring faces: Carbide

Part Number
227-211SALE
227-213SALE
227-215SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass
(g)
Measuring force Accuracy of the selected measuring force Repeatability of measuring force Measuring Range (inch) Measuring force 2

฿ 32,505.00

฿ 22,945.28

DM MICROMETER CLM1-.6QM 1 Piece(s) 50 Day(s) 3000.5N - 2.5N± (0.1+ the selected measuring force/10) NWithin 0.1 N0 - .6 0.5, 1.0, 1.5, 2.0, 2.5N

฿ 38,750.00

฿ 27,353.63

DM MICROMETER CLM1-1.2QM 1 Piece(s) 50 Day(s) 3800.5N - 2.5N± (0.1+ the selected measuring force/10) NWithin 0.1 N.6 - 1.2 0.5, 1.0, 1.5, 2.0, 2.5N

฿ 32,760.00

฿ 23,125.28

DM MICROMETER CLM2-.4QMB 1 Piece(s) 50 Day(s) 3402N - 10N± (0.4+ the selected measuring force/10) NWithin 0.4 N0 - .4 2, 4, 6, 8, 10N

Loading...

  1. 1

Basic Information

Resolution .00005"/ 0.001mm Accuracy ±.0001"