1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outside Micrometers SERIES 103

Outside Micrometers SERIES 103
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,884.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Baked-enamel-finished frame.
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.

Part Number
103-131SALE
103-132SALE
103-135SALE
103-136SALE
103-177SALE
103-178SALE
103-179SALE
103-180SALE
103-181SALE
103-182SALE
103-183SALE
103-184SALE
103-185SALE
103-186SALE
103-187SALE
103-188SALE
103-189SALE
103-190SALE
103-191SALE
103-192SALE
103-193SALE
103-194SALE
103-195SALE
103-196SALE
103-197SALE
103-198SALE
103-199SALE
103-200SALE
103-201SALE
103-202SALE
103-203SALE
103-204SALE
103-205SALE
103-206SALE
103-207SALE
103-208SALE
103-209SALE
103-210SALE
103-211SALE
103-212SALE
103-213SALE
103-214SALE
103-215SALE
103-216SALE
103-904-10SALE
103-905-10SALE
103-906SALE
103-913-50SALE
103-929SALE
103-930SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Accuracy Graduation Measuring Range (inch) Models included Specifications

฿ 2,634.67

฿ 1,787.89

MICROMETER M120-1 IN 1 Piece(s) 5 Day(s) -±.0001".0001"0 - 1-With ratchet stop

฿ 3,218.61

฿ 2,188.01

MICROMETER M120-2 IN 1 Piece(s) 5 Day(s) -±.0001".0001"1 - 2-With ratchet stop

฿ 2,734.62

฿ 1,858.99

MICROMETER M125-1 IN 1 Piece(s) 50 Day(s) -±.0001".0001"0 - 1-With friction thimble

฿ 3,301.19

฿ 2,259.00

MICROMETER M125-2 IN 1 Piece(s) 5 Day(s) -±.0001".0001"1 - 2-With friction thimble

฿ 1,884.13

฿ 1,294.02

MICROMETER M110-1 IN 1 Piece(s) 5 Day(s) -±.0001".001"0 - 1-With ratchet stop

฿ 2,701.21

฿ 1,847.09

MICROMETER M110-2 IN 1 Piece(s) 5 Day(s) -±.0001".001"1 - 2-With ratchet stop

฿ 3,318.57

฿ 2,258.95

MICROMETER OM-3 IN 1 Piece(s) 14 Day(s) -±.0001".001"2 - 3-With ratchet stop

฿ 3,685.67

฿ 2,518.05

MICROMETER OM-4 IN 1 Piece(s) 5 Day(s) -±.00015".001"3 - 4-With ratchet stop

฿ 4,518.74

฿ 3,081.78

MICROMETER OM-5 IN 1 Piece(s) 45 Day(s) -±.00015".001"4 - 5-With ratchet stop

฿ 5,001.74

฿ 3,412.19

MICROMETER OM-6 IN 1 Piece(s) 45 Day(s) -±.00015".001"5 - 6-With ratchet stop

฿ 5,585.72

฿ 3,812.25

MICROMETER OM-7 IN 1 Piece(s) 45 Day(s) -±.0002".001"6 - 7-With ratchet stop

฿ 6,051.72

฿ 4,129.09

MICROMETER OM-8 IN 1 Piece(s) 45 Day(s) -±.0002".001"7 - 8-With ratchet stop

฿ 6,451.61

฿ 4,412.26

MICROMETER OM-9 IN 1 Piece(s) 45 Day(s) -±.0002".001"8 - 9-With ratchet stop

฿ 6,953.01

฿ 4,741.26

MICROMETER OM-10 IN 1 Piece(s) 45 Day(s) -±.00025".001"9 - 10-With ratchet stop

฿ 7,418.85

฿ 5,070.78

MICROMETER OM-11 IN 1 Piece(s) 45 Day(s) -±.00025".001"10 - 11-With ratchet stop

฿ 7,818.89

฿ 5,341.08

MICROMETER OM-12 IN 1 Piece(s) 45 Day(s) -±.00025".001"11 - 12-With ratchet stop

฿ 11,720.47

฿ 8,012.11

MICROMETER OM-13 IN 1 Piece(s) 92 Day(s) -±.0003".001"12 - 13-With ratchet stop

฿ 12,037.32

฿ 8,223.90

MICROMETER OM-14 IN 1 Piece(s) 92 Day(s) -±.0003".001"13 - 14-With ratchet stop

฿ 12,353.14

฿ 8,434.72

MICROMETER OM-15 IN 1 Piece(s) 92 Day(s) -±.0003".001"14 - 15-With ratchet stop

฿ 12,889.32

฿ 8,799.54

MICROMETER OM-16 IN 1 Piece(s) 92 Day(s) -±.00035".001"15 - 16-With ratchet stop

฿ 12,887.61

฿ 8,799.66

MICROMETER OM-17 IN 1 Piece(s) 92 Day(s) -±.00035".001"16 - 17-With ratchet stop

฿ 13,720.42

฿ 9,365.56

MICROMETER OM-18 IN 1 Piece(s) 92 Day(s) -±.00035".001"17 - 18-With ratchet stop

฿ 14,589.02

฿ 9,964.30

MICROMETER OM-19 IN 1 Piece(s) 92 Day(s) -±.0004".001"18 - 19-With ratchet stop

฿ 15,421.85

฿ 10,528.50

MICROMETER OM-20 IN 1 Piece(s) 92 Day(s) -±.0004".001"19 - 20-With ratchet stop

฿ 16,471.84

฿ 11,246.97

MICROMETER OM-21 IN 1 Piece(s) 92 Day(s) -±.0004".001"20 - 21-With ratchet stop

฿ 17,256.44

฿ 11,787.87

MICROMETER OM-22 IN 1 Piece(s) 92 Day(s) -±.00045".001"21 - 22-With ratchet stop

฿ 17,804.98

฿ 12,164.36

MICROMETER OM-23 IN 1 Piece(s) 92 Day(s) -±.00045".001"22 - 23-With ratchet stop

฿ 18,356.36

฿ 12,528.22

MICROMETER OM-24 IN 1 Piece(s) 92 Day(s) -±.00045".001"23 - 24-With ratchet stop

฿ 18,823.89

฿ 12,858.60

MICROMETER OM-25 IN 1 Piece(s) 92 Day(s) -±.0005".001"24 - 25-With ratchet stop

฿ 19,406.41

฿ 13,258.46

MICROMETER OM-26 IN 1 Piece(s) 92 Day(s) -±.0005".001"25 - 26-With ratchet stop

฿ 21,606.53

฿ 14,752.94

MICROMETER OM-27 IN 1 Piece(s) 92 Day(s) -±.0005".001"26 - 27-With ratchet stop

฿ 25,209.94

฿ 17,210.83

MICROMETER OM-28 IN 1 Piece(s) 92 Day(s) -±.00055".001"27 - 28-With ratchet stop

฿ 23,073.63

฿ 15,763.90

MICROMETER OM-29 IN 1 Piece(s) 92 Day(s) -±.00055".001"28 - 29-With ratchet stop

฿ 23,925.37

฿ 16,341.03

MICROMETER OM-30 IN 1 Piece(s) 92 Day(s) -±.00055".001"29 - 30-With ratchet stop

฿ 24,623.85

฿ 16,823.01

MICROMETER OM-31 IN 1 Piece(s) 92 Day(s) -±.0006".001"30 - 31-With ratchet stop

฿ 25,559.80

฿ 17,459.90

MICROMETER OM-32 IN 1 Piece(s) 92 Day(s) -±.0006".001"31 - 32-With ratchet stop

฿ 26,240.84

฿ 17,927.74

MICROMETER OM-33 IN 1 Piece(s) 92 Day(s) -±.0006".001"32 - 33-With ratchet stop

฿ 27,109.80

฿ 18,518.70

MICROMETER OM-34 IN 1 Piece(s) 92 Day(s) -±.00065".001"33 - 34-With ratchet stop

฿ 27,759.53

฿ 18,965.31

MICROMETER OM-35 IN 1 Piece(s) 92 Day(s) -±.00065".001"34 - 35-With ratchet stop

฿ 28,507.93

฿ 19,470.92

MICROMETER OM-36 IN 1 Piece(s) 92 Day(s) -±.00065".001"35 - 36-With ratchet stop

฿ 29,575.38

฿ 20,199.98

MICROMETER OM-37 IN 1 Piece(s) 92 Day(s) -±.0007".001"36 - 37-With ratchet stop

฿ 30,577.12

฿ 20,893.35

MICROMETER OM-38 IN 1 Piece(s) 92 Day(s) -±.0007".001"37 - 38-With ratchet stop

฿ 31,525.63

฿ 21,528.85

MICROMETER OM-39 IN 1 Piece(s) 92 Day(s) -±.0007".001"38 - 39-With ratchet stop

฿ 32,444.61

฿ 22,153.18

MICROMETER OM-40 IN 1 Piece(s) 92 Day(s) -±.00075".001"39 - 40-With ratchet stop

฿ 27,090.89

฿ 18,505.79

MICROMETER OMST-6 1 Piece(s) 45 Day(s) ---0 - 6 (6 pcs./set)103-177, 103-178, 103-179, 103-180, 103-181, 103-182, 5 micrometer standardsMicrometer set / With ratchet thimble

฿ 62,854.33

฿ 42,929.51

MICROMETER OMST1-12 1 Piece(s) 45 Day(s) ---0 - 12 (12 pcs./set)All micrometers of 103-904-10 and 103-906 in one set, 11 micrometer standardsMicrometer set / With ratchet thimble

฿ 41,414.69

฿ 28,282.09

MICROMETER OMST2-12 1 Piece(s) 45 Day(s) ---6 - 12 (6 pcs./set)103-183, 103-184, 103-185, 103-186, 103-187, 103-188, 6 micrometer standardsMicrometer set / With ratchet thimble

฿ 21,090.77

฿ 14,400.78

MICROMETER OMST-150C 1 Piece(s) 5 Day(s) 0 - 150 (6 pcs./set)---103-137, 103-138, 103-139-10, 103-140-10, 103-141-10, 103-142-10, 5 micrometer standards-

฿ 7,802.90

฿ 5,329.38

MICROMETER OMST-3(3 PC/ST) 1 Piece(s) 92 Day(s) ---0 - 3 (3 pcs./set)103-177, 103-178, 103-179, 2 micrometer standardsMicrometer set / With ratchet thimble

฿ 11,321.65

฿ 7,740.61

MICROMETER OMST-4 IN(4 PC/ST) 1 Piece(s) 92 Day(s) ---0 - 4 (4 pcs./set)103-177, 103-178, 103-179, 103-180, 3 micrometer standardsMicrometer set / With ratchet thimble

Loading...

  1. 1