1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outside Micrometers SERIES 340, 104 — with Interchangeable Anvils

Outside Micrometers SERIES 340, 104 — with Interchangeable Anvils
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,301.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Wide measuring range with interchangeable anvils.
• Measuring face of the spindle is carbide tipped (standard model).
• Equipped with Ratchet Stop for constant measuring force.

Part Number
104-137SALE
104-138SALE
104-149SALE
104-150SALE
104-151SALE
104-152SALE
104-153SALE
104-154SALE
104-155SALE
104-156SALE
104-157SALE
104-158SALE
104-161ASALE
104-162SALE
104-165SALE
104-171SALE
104-201SALE
104-202SALE
104-203SALE
104-204SALE
104-205SALE
340-720SALE
340-721SALE
340-722SALE
340-723SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Resolution Graduation Setting Standard (size) Micrometer head stroke Interchangeable anvils Measuring Range (inch) Specifications Setting Standard (Qty)

฿ 12,153.43

฿ 8,293.50

MICROMETER OMC-6 IN 1 Piece(s) 45 Day(s) --.001"1" - 5"-6pcs.0 - 6"Analog5

฿ 17,789.21

฿ 12,153.59

MICROMETER OMC-12 IN 1 Piece(s) 45 Day(s) --.001"6" - 11"-6pcs.6 - 12Analog6

฿ 9,470.09

฿ 6,470.91

MICROMETER OMC-4 IN 1 Piece(s) 46 Day(s) --.001"1" - 3"-4pcs.0 - 4Analog3

฿ 11,720.47

฿ 8,012.11

MICROMETER OMC-8 IN 1 Piece(s) 5 Day(s) --.001"4" - 7"-4pcs.4 - 8Analog4

฿ 13,153.30

฿ 8,987.65

MICROMETER OMC-12 IN 1 Piece(s) 5 Day(s) --.001"8" - 11"-4pcs.8 - 12Analog4

฿ 19,222.24

฿ 13,128.79

MICROMETER OMC-16 IN 1 Piece(s) 45 Day(s) --.001"12" - 15"-4pcs.12 - 16Analog4

฿ 22,373.91

฿ 15,281.38

MICROMETER OMC-20 IN 1 Piece(s) 45 Day(s) --.001"16" - 19"-4pcs.16 - 20Analog4

฿ 26,525.30

฿ 18,106.17

MICROMETER OMC-24 IN 1 Piece(s) 45 Day(s) --.001"20" - 23"-4pcs.20 - 24Analog4

฿ 31,144.11

฿ 21,280.77

MICROMETER OMC-28 IN 1 Piece(s) 45 Day(s) --.001"24" - 27"-4pcs.24 - 28Analog4

฿ 36,561.66

฿ 24,975.27

MICROMETER OMC-32 IN 1 Piece(s) 92 Day(s) --.001"28" - 31"-4pcs.28 - 32Analog4

฿ 42,997.27

฿ 29,375.73

MICROMETER OMC-36 IN 1 Piece(s) 92 Day(s) --.001"32" - 35"-4pcs.32 - 36Analog4

฿ 47,147.27

฿ 32,211.01

MICROMETER OMC-40 IN 1 Piece(s) 92 Day(s) --.001"36" - 39"-4pcs.36 - 40Analog4

฿ 8,985.64

฿ 6,140.79

MICROMETER OMC-150 1 Piece(s) 47 Day(s) 50 - 150-0.01mm50 - 125mm25mm4pcs.-Analog4

฿ 10,001.64

฿ 6,835.12

MICROMETER OMC-6 IN 1 Piece(s) 45 Day(s) --.001"2" - 5"-4pcs.2 - 6Analog4

฿ 6,068.97

฿ 4,140.86

MICROMETER OMC-2V IN 1 Piece(s) 5 Day(s) --.0001"1"-1pcs.0 - 2Analog1

฿ 5,301.64

฿ 3,624.20

MTY MEASUREING TOOL 1 Piece(s) 5 Day(s) 0 - 50-0.01mm25mm25mm1pcs.-Analog/The frame is fitted with a heat shield1

฿ 21,939.11

฿ 14,975.64

MICROMETER OMC-18 IN 1 Piece(s) 45 Day(s) --.001"12" - 17"-6pcs.12 - 18Analog6

฿ 28,441.03

฿ 19,433.76

MICROMETER OMC-24 IN 1 Piece(s) 45 Day(s) --.001"18" - 23"-6pcs.18 - 24Analog6

฿ 34,992.31

฿ 23,906.75

MICROMETER OMC-30 IN 1 Piece(s) 45 Day(s) --.001"24" - 29"-6pcs.24 - 30Analog6

฿ 41,863.24

฿ 28,588.41

MICROMETER OMC-36 IN 1 Piece(s) 45 Day(s) --.001"30" - 35"-6pcs.30 - 36Analog6

฿ 50,766.57

฿ 34,668.49

MICROMETER OMC-42 IN 1 Piece(s) 45 Day(s) --.001"36" - 41"-6pcs.36 - 42Analog6

฿ 46,997.54

฿ 32,104.02

DM MICROMETER OMC-18MB 1 Piece(s) 5 Day(s) -.0001"/ 0.001mm-12"- 17"1"6pcs.12 - 18Digimatic (LCD)6

฿ 49,549.23

฿ 33,847.08

DM MICROMETER OMC-24MB 1 Piece(s) 5 Day(s) -.0001"/ 0.001mm-18"- 23"1"6pcs.18 - 24Digimatic (LCD)6

฿ 53,368.25

฿ 36,445.18

DM MICROMETER OMC-30MB 1 Piece(s) 5 Day(s) -.0001"/ 0.001mm-24"- 29"1"6pcs.24 - 30Digimatic (LCD)6

฿ 56,268.54

฿ 38,425.79

DM MICROMETER OMC-36MB 1 Piece(s) 5 Day(s) -.0001"/ 0.001mm-30"- 35"1"6pcs.30 - 36Digimatic (LCD)6

Loading...

  1. 1