(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Spindle face: Carbide
• Series 395: IP65 spherical and cylindrical anvil type digital micrometers
• Equipped with Ratchet Stop for constant measuring force.
Part Number |
---|
115-305 |
115-313 |
115-314 |
395-362-30 |
395-363-30 |
395-364-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Resolution | Graduation | Specifications | Remarks |
---|---|---|---|---|---|---|---|---|---|
฿ 4,018.49 ฿ 2,741.01 | MICROMETER BMB1-1 IN | 1 Piece(s) | 92 Day(s) | - | .001" | Analog | Type A | ||
฿ 4,335.61 ฿ 2,965.12 | MICROMETER BMB3-1V IN | 1 Piece(s) | 92 Day(s) | - | .0001" | Analog | Type C | ||
฿ 4,335.61 ฿ 2,965.12 | MICROMETER BMB4-1V IN | 1 Piece(s) | 50 Day(s) | - | .0001" | Analog | Type D | ||
฿ 16,522.06 ฿ 11,281.26 | BMB2-1MX | 1 Piece(s) | 50 Day(s) | .00005"/ 0.001mm | - | Digimatic (LCD) | Type B | ||
฿ 17,004.60 ฿ 11,612.44 | BMB3-1MX | 1 Piece(s) | 50 Day(s) | .00005"/ 0.001mm | - | Digimatic (LCD) | Type C | ||
฿ 17,004.60 ฿ 11,612.44 | BMB4-1MX | 1 Piece(s) | 45 Day(s) | .00005"/ 0.001mm | - | Digimatic (LCD) | Type D |
Loading...
Accuracy | ±.00015" | Measuring Range (inch) | 0 - 1 |
---|
How can we improve?
How can we improve?