1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spline Micrometers SERIES 331, 111, 131

Spline Micrometers SERIES 331, 111, 131
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,585.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The anvil and spindle are of small diameter for measuring splined shafts, slots, and keyways.
• IP65 water/dust protection (series 331).
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.

Part Number
111-166SALE
331-351-30SALE
331-352-30SALE
331-353-30SALE
331-354-30SALE
331-361-30SALE
331-362-30SALE
331-363-30SALE
331-364-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipResolution Accuracy Graduation Measuring Range (inch) Specifications Remarks

฿ 5,585.72

฿ 3,812.25

MICROMETER SPM-1WV IN 1 Piece(s) 92 Day(s) -±.00015".0001"0 - 1AnalogType A

฿ 15,654.55

฿ 10,693.62

SPM-1MX 1 Piece(s) 5 Day(s) .00005"/ 0.001mm±.0001"-0 - 1Digimatic (LCD)Type A

฿ 18,254.77

฿ 12,471.66

SPM-2MX 1 Piece(s) 50 Day(s) .00005"/ 0.001mm±.0001"-1 - 2Digimatic (LCD)Type A

฿ 18,956.80

฿ 12,941.81

SPM-3MX 1 Piece(s) 45 Day(s) .00005"/ 0.001mm±.0001"-2 - 3Digimatic (LCD)Type A

฿ 21,757.95

฿ 14,858.50

SPM-4MX 1 Piece(s) 50 Day(s) .00005"/ 0.001mm±.00015"-3 - 4Digimatic (LCD)Type A

฿ 15,654.55

฿ 10,693.62

SPM2-1MX 1 Piece(s) 5 Day(s) .00005"/ 0.001mm±.0001"-0 - 1Digimatic (LCD)Type B

฿ 18,254.77

฿ 12,471.66

SPM2-2MX 1 Piece(s) 50 Day(s) .00005"/ 0.001mm±.0001"-1 - 2Digimatic (LCD)Type B

฿ 19,239.47

฿ 13,140.56

SPM2-3MX 1 Piece(s) 92 Day(s) .00005"/ 0.001mm±.0001"-2 - 3Digimatic (LCD)Type B

฿ 21,458.10

฿ 14,658.03

SPM2-4MX 1 Piece(s) 50 Day(s) .00005"/ 0.001mm±.00015"-3 - 4Digimatic (LCD)Type B

Loading...

  1. 1