1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Micrometers Series 147

MICROMETER CSM-.4VSP

Wire Micrometers Series 147
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,784.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Designed for measuring wire thickness.
• Measurable wire dia.: 10mm or less
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.

Part Number
147-402 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,784.00

฿ 4,634.83

MICROMETER CSM-.4VSP 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Accuracy ±.00015" Graduation .0001” Measuring Range (inch) 0 - .4

Please check the type/dimensions/specifications of the part 147-402 in the Wire Micrometers Series 147 series.