1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Height Micrometers Series 342,112,142

CHM-.8MX

Crimp Height Micrometers Series 342,112,142
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 14,353.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measures the height of crimp contacts.
• Equipped with Ratchet Stop for constant measuring force.
• IP65 water/dust protection (digital model).

Part Number
342-371-30 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,353.15

฿ 9,800.33

CHM-.8MX 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Resolution .00005"/ 0.001mm Accuracy ±.00015" Measuring Range (inch) 0 - .8

Please check the type/dimensions/specifications of the part 342-371-30 in the Crimp Height Micrometers Series 342,112,142 series.