1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

”Uni-Mike” Series 317, 117 — Interchangeable Anvil Type

”Uni-Mike” Series 317, 117 — Interchangeable Anvil Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,652.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measures tubing thickness, shoulderedge distance, rivet head height, etc.,
with interchangeable anvils (flat anvil, rod anvil, V-anvil).
• IP65 water/dust protection (series 317).
• Equipped with Ratchet Stop for constant measuring force.

Part Number
117-107SALE
117-108SALE
317-251-30SALE
317-252-30SALE
317-351-30SALE
317-352-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Resolution Accuracy Graduation Measuring Range (inch) Specifications

฿ 7,652.79

฿ 5,235.27

MICROMETER ACM-1V IN 1 Piece(s) 92 Day(s) --±.0002".0001"0 - 1Analog

฿ 8,620.20

฿ 5,882.42

MICROMETER ACM-2V IN 1 Piece(s) 92 Day(s) --±.0002".0001"1 - 2Analog

฿ 14,889.09

฿ 10,164.78

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 250.001mm±4μm--Digimatic (LCD)

฿ 18,273.45

฿ 12,482.59

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 25 - 500.001mm±4μm--Digimatic (LCD)

฿ 16,222.21

฿ 11,081.39

ACM-1MXF 1 Piece(s) 5 Day(s) -.00005"/ 0.001mm±.0002"-0 - 1Digimatic (LCD)

฿ 20,290.70

฿ 13,858.55

ACM-2MXF 1 Piece(s) 50 Day(s) -.00005"/ 0.001mm±.0002"-1 - 2Digimatic (LCD)

Loading...

  1. 1