1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Inspection Gauge Block Sets SERIES 516

GAUGE BLOCK HOLDER MC-M10M

Micrometer Inspection Gauge Block Sets SERIES 516
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 20,046.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Dedicated gauge block sets for micrometer inspection.

Part Number
516-607 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,046.78

฿ 13,693.96

GAUGE BLOCK HOLDER MC-M10M 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Specifications Micro Checker (holder only) - Metric Applicable Gauge Block Set 516-106, 516-107, 516-108, 516-156, 516-157, 516-158 Applicable Gauge Block Size (mm) 2.5, 5.1, 7.7, 10.3, 12.9, 15, 17.6, 20.2, 22.8, 25mm

Please check the type/dimensions/specifications of the part 516-607 in the Micrometer Inspection Gauge Block Sets SERIES 516 series.