1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads SERIES 148 — Small Standard Type

Micrometer Heads SERIES 148 — Small Standard Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,967.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measuring range of 13mm.

Part Number
148-123SALE
148-814SALE
148-831SALE
148-834SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Stem Spindle end Graduation features

฿ 1,967.26

฿ 1,341.08

MICROMETER HEAD MHS1-.5L 1 Piece(s) 50 Day(s) With spindle lockPlainFlatStandard

฿ 2,768.39

฿ 1,894.13

MICROMETER HEAD MHS4-.5L 1 Piece(s) 50 Day(s) With spindle lockW/ clamp nutSpherical (SR4)Standard

฿ 2,084.23

฿ 1,423.95

MICROMETER HEAD MHS5-.5IN 1 Piece(s) 92 Day(s) -PlainFlatReverse reading

฿ 2,534.00

฿ 1,728.95

MICROMETER HEAD MHS6-.5L 1 Piece(s) 50 Day(s) With spindle lockW/ clamp nutFlatReverse reading

Loading...

  1. 1

Basic Information

Accuracy ±.0001" Measuring Range (inch) 0 - .5 Stem diameter .375"