1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads SERIES 148 — Small Thimble Diameter Standard Type

Micrometer Heads SERIES 148 — Small Thimble Diameter Standard Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,017.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measuring range of 13mm.
• The thimble can be set to zero at any position by loosening the setscrew.

Part Number
148-501SALE
148-502SALE
148-505SALE
148-851SALE
148-852SALE
148-861SALE
148-862SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Remarks Stem Spindle end

฿ 2,017.24

฿ 1,375.96

MICROMETER HEAD MHA1-.5 1 Piece(s) 92 Day(s) -StandardPlainFlat

฿ 2,151.21

฿ 1,471.00

MICROMETER HEAD MHA2-.5L 1 Piece(s) 92 Day(s) With spindle lockStandardW/ clamp nutFlat

฿ 2,318.61

฿ 1,575.96

MICROMETER HEAD MHA1-.5L 1 Piece(s) 50 Day(s) With spindle lockStandardPlainFlat

฿ 2,067.23

฿ 1,411.92

MICROMETER HEAD MHA3-.5 IN 1 Piece(s) 92 Day(s) -StandardPlainSpherical (SR4)

฿ 2,434.26

฿ 1,658.95

MICROMETER HEAD MHA4-.5L 1 Piece(s) 45 Day(s) With spindle lockStandardW/ clamp nutSpherical (SR4)

฿ 2,168.70

฿ 1,471.03

MICROMETER HEAD MHA5-.5 IN 1 Piece(s) 50 Day(s) -Reverse readingPlainFlat

฿ 2,684.21

฿ 1,834.93

MHA6-.5L 1 Piece(s) 50 Day(s) With spindle lockReverse readingW/ clamp nutFlat

Loading...

  1. 1

Basic Information

Accuracy ±.0001" Measuring Range (inch) 0 - .5 Stem diameter .375"