(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Carbide-tipped spindle provides high abrasion resistance.
Part Number |
---|
149-147 |
149-148 |
149-181 |
149-182 |
149-811 |
149-812 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Stem | Spindle end |
---|---|---|---|---|---|---|---|---|
฿ 2,017.24 ฿ 1,375.96 | MICROMETER HEAD MHM2-.5 | 1 Piece(s) | 50 Day(s) | - | W/ clamp nut | Flat (carbide tip) | ||
฿ 1,851.61 ฿ 1,258.91 | MICROMETER HEAD MHM1-.5 | 1 Piece(s) | 92 Day(s) | - | Plain | Flat (carbide tip) | ||
฿ 2,318.61 ฿ 1,575.96 | MICROMETER HEAD MHM1-.5LR | 1 Piece(s) | 50 Day(s) | With spindle lock / Made-to-order model | Plain | Flat (carbide tip) | ||
฿ 2,017.24 ฿ 1,375.96 | MICROMETER HEAD MHM2-.5L | 1 Piece(s) | 92 Day(s) | With spindle lock | W/ clamp nut | Flat (carbide tip) | ||
฿ 2,084.45 ฿ 1,424.10 | MICROMETER HEAD MHM3-.5 IN | 1 Piece(s) | 92 Day(s) | - | Plain | Spherical (SR4) (carbide tip) | ||
฿ 2,167.34 ฿ 1,470.97 | MICROMETER HEAD MHM4-.5 IN | 1 Piece(s) | 92 Day(s) | - | W/ clamp nut | Spherical (SR4) (carbide tip) |
Loading...
Accuracy | ±.0001" | Measuring Range (inch) | 0 - .5 | Graduation features | Standard |
---|---|---|---|---|---|
Stem diameter | .375" |
How can we improve?
How can we improve?