1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads SERIES 153 — High Accuracy and Resolution

MICROMETER HEAD MHP-1V

Micrometer Heads SERIES 153 — High Accuracy and Resolution
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 40,278.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Fine graduation and high resolution model.
• Non-rotating spindle type.

Part Number
153-302 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,278.41

฿ 27,518.21

MICROMETER HEAD MHP-1V 1 Piece(s) 92 Day(s)

Loading...

  1. 1

Basic Information

Accuracy ±.00005"/±.00003" Graduation .00001" Measuring Range (inch) 0 - 1
Stem Plain Spindle end Flat (carbide tip) Graduation features Bidirectional
Stem diameter .75" Spindle pitch .025"

Please check the type/dimensions/specifications of the part 153-302 in the Micrometer Heads SERIES 153 — High Accuracy and Resolution series.