1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Solar Caliper SERIES 500 — No battery or origin reset needed (500-463)

DM CALIPER CD-S4C

ABSOLUTE Solar Caliper SERIES 500 — No battery or origin reset needed (500-463)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Mitutoyo's Absolute Solar Digimatic Caliper retains its origin point indefinitely.
• At 60 Lux and above the ABSOLUTE solar caliper is ready to start measurement.
No more repeated zero setting caused by a shortage of light.
• An ABSOLUTE scale is incorporated so that zero setting is not required at each power ON.
No danger of overspeed errors.
• Slider operation is smooth and comfortable.
• Allows step measurement.
• Allows integration into statistical process control and measurement systems for models
with measurement data output connector.

Part Number
500-463 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring range
(inch)
Specification Depth bar

฿ 8,350.00

฿ 5,706.39

DM CALIPER CD-S4C 1 Piece(s) 50 Day(s) 0 - 4"-.075" rod

Loading...

  1. 1

Basic Information

Fine adjustment with thumb roller

Please check the type/dimensions/specifications of the part 500-463 in the ABSOLUTE Solar Caliper SERIES 500 — No battery or origin reset needed series.

Products with similar specification

Part Number
500-465
500-473
500-474
500-475
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring range
(inch)
Specification Depth bar

฿ 10,052.97

1 Piece(s) 47 Day(s) 0 - 8"-Blade

฿ 7,450.00

1 Piece(s) 50 Day(s) 0 - 4"without SPC data outputBlade

฿ 7,450.00

1 Piece(s) 46 Day(s) 0 - 6"-Blade

฿ 8,934.00

1 Piece(s) 46 Day(s) 0 - 8"without SPC data outputBlade