(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• The slider moves only when the spring-loaded thumb grip is depressed.
• Allows step measurement
Part Number |
---|
531-108 |
531-109 |
531-112 |
531-122 |
531-128 |
531-129 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Accuracy | Graduation | Remarks | Specification |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,201.42 ฿ 2,187.85 | CALIPER NE8 IN | 1 Piece(s) | 14 Day(s) | 0 - 200mm | ±0.05mm | 1/128" | - | With metric/inch double scale | ||
฿ 7,001.74 ฿ 4,775.89 | CALIPER NE12 IN | 1 Piece(s) | 14 Day(s) | 0 - 300mm | ±0.08mm | 1/128" | - | With metric/inch double scale | ||
฿ 7,335.88 ฿ 5,011.87 | CALIPER NE12PR IN | 1 Piece(s) | 5 Day(s) | 0 - 300mm | ±0.04mm | .001” | High accuracy model | With metric/inch double scale / Graduation: 0.02mm | ||
฿ 2,617.22 ฿ 1,788.08 | CALIPER NE6X IN | 1 Piece(s) | 14 Day(s) | 0 - 150mm | ±0.05mm | 1/128" | with inch/mm conversion label | With metric/inch double scale | ||
฿ 2,467.25 ฿ 1,681.92 | CALIPER NE6P IN | 1 Piece(s) | 5 Day(s) | 0 - 150mm | ±0.03mm | .001” | High accuracy model | With metric/inch double scale / Graduation: 0.02mm | ||
฿ 3,318.39 ฿ 2,271.11 | CALIPER NE8P IN | 1 Piece(s) | 5 Day(s) | 0 - 200mm | ±0.03mm | .001” | High accuracy model | With metric/inch double scale / Graduation: 0.02mm |
Loading...
Depth bar | Blade |
---|
How can we improve?
How can we improve?