1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Coolant Proof Carbon Fiber Caliper SERIES 552 - with Ceramic Jaws

ABSOLUTE Coolant Proof Carbon Fiber Caliper SERIES 552 - with Ceramic Jaws
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 60,718.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• IP66 Absolute Digital Caliper
• Lightweight Digimatic Calipers that employ CFRP (Carbon Fiber Reinforced Plastics)
in the beam and jaws.
• Allows integration into statistical process control and measurement systems
for models with measurement data output connector.
• The zirconia-ceramic jaws make this caliper suitable for measuring moderately
magnetic workpieces. However, since steel is used in the main unit,
it may not be suitable for measuring strongly magnetic workpieces.

Part Number
552-165-10SALE
552-166-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring range
(inch)

฿ 60,718.59

฿ 41,458.65

DM CALIPER CFC-18GC 1 Piece(s) 50 Day(s) 0 - 18" (.504 - 18.5")

฿ 62,535.57

฿ 42,718.05

DM CALIPER CFC-24GC 1 Piece(s) 50 Day(s) 0 - 24" (.504 - 24.5")

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Digital Accuracy ±.002”