(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• IP66 Absolute Digital Caliper
• The range of applications can be expanded by using interchangeable jaws (optional).
• Allows integration into statistical process control and measurement systems for models
with measurement data output connector.
• Provided with preset function for setting a desired starting point, which allows direct readout
of offset measurement.
Part Number |
---|
552-191-10 |
552-192-10 |
552-193-10 |
552-194-10 |
552-195-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring range (inch) | Accuracy |
---|---|---|---|---|---|---|---|
฿ 43,428.84 ฿ 29,670.58 | DM CALIPER CFC-18GU | 1 Piece(s) | 45 Day(s) | 0 - 18" | ±.002" | ||
฿ 45,399.24 ฿ 31,012.22 | DM CALIPER CFC-24GU | 1 Piece(s) | 46 Day(s) | 0 - 24" | ±.002" | ||
฿ 72,857.58 ฿ 49,754.44 | DM CALIPER CFC-40GU | 1 Piece(s) | 45 Day(s) | 0 - 40" | ±.002" | ||
฿ 87,408.12 ฿ 59,682.26 | DM CALIPER CFC-60GU | 1 Piece(s) | 45 Day(s) | 0 - 60" | ±.004" | ||
฿ 119,872.39 ฿ 81,884.83 | DM CALIPER CFC-80GU | 1 Piece(s) | 45 Day(s) | 0 - 80" | ±.005" |
Loading...
Type | Standard Calipers | Display Method | Digital |
---|
How can we improve?
How can we improve?