1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier Caliper Series 534, Long Jaw

CALIPER CM12L IN

Vernier Caliper Series 534, Long Jaw
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 14,570.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Long jaws for measuring hard-to-reach workpiece features.
• Inside and outside measurements can be read directly from the upper and lower vernier scales.

Part Number
534-101 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,570.11

฿ 9,952.84

CALIPER CM12L IN 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 (10.1) - 300mm Accuracy ±0.07mm Graduation 0.05mm/ 1/128”
Remarks +10mm/.394” to reading in inside measurement without fine adjustment

Please check the type/dimensions/specifications of the part 534-101 in the Vernier Caliper Series 534, Long Jaw series.