(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Excellent vibration/shock resistance due to the design of the spindle guide section.
• Sliding durability improved to remain serviceable for at least 15 million Cycles (inhouse testing).
• Shock resistance, 100g/11ms (IEC 60068-2-27)
• LGF-Z series, which is equipped with reference point mark on the linear encoder, and 0.1μm resolution type are also available.
Part Number |
---|
542-613 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass | Measuring accuracy (20°C) | Resolution | Contact Point Downwards Measuring Force | Contact Point Horizontal Measuring Force | Contact Point Upward Measuring Force | Output square wave pitch | Stem diameter | Standard Accessories | Measuring Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,416.67 ฿ 15,775.61 | LINEAR GAGE | 1 Piece(s) | 2 Day(s) | Approx. 400g | (7.5+L/ μm | 5μm | 5.7N or less | 5.3N or less | 4.9N or less | 20μm | ø15mm | Wrench for contact point: 210187 | 50mm (2”) |
Loading...
Product Model | Linear Scale (Measuring Unit) | Quantizing error | ±1 count | Response speed | 1500mm/s |
---|---|---|---|---|---|
Position detection method | Photoelectric linear encoder | Output | 90° phase difference, differential square wave (RS-422A equivalent), minimum edge intervals: 1000ns for 5μm model, 500ns for 1μm model, 250ns for 0.5μm model | Dust/water resistance | Equivalent to IP66 (only gage head) |
Contact point | ø3mm carbide-tipped (fixing screw: M2.5 (P=0.45)×5), standard contact point: 901312 | Bearing type | Linear ball bearing | Output cable length | 2m (directly from casing) |
Connector | Plug: RM12BPE-6PH (HIROSE), Compatible receptacle: RM12BRD-6S (HIROSE) | Operating temperature (humidity) range | 0 to 40°C (RH 20 to 80%, no condensation) | Storage temperature (humidity) range | –10 to 60°C (RH 20 to 80%, no condensation) |
Please check the type/dimensions/specifications of the part 542-613 in the Linear Gage SERIES 542 — Slim type LGF series.
Part Number |
---|
542-171 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mass | Measuring accuracy (20°C) | Resolution | Contact Point Downwards Measuring Force | Contact Point Horizontal Measuring Force | Contact Point Upward Measuring Force | Output square wave pitch | Stem diameter | Standard Accessories | Measuring Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,833.33 | 1 Piece(s) | 2 Day(s) | Approx. 260g | (1.5+L/50) μm | 0.5μm | 1.2N or less | 1.1N or less | 1.0N or less | 2μm | ø8mm | Wrench for contact point: 538610 | 10mm (.4”) |
How can we improve?
How can we improve?