1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Gage SERIES 542 — Slim type LGF (Part Number)

LINEAR GAGE

Linear Gage SERIES 542 — Slim type LGF
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 23,833.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Excellent vibration/shock resistance due to the design of the spindle guide section.
• Sliding durability improved to remain serviceable for at least 15 million Cycles (inhouse testing).
• Shock resistance, 100g/11ms (IEC 60068-2-27)
• LGF-Z series, which is equipped with reference point mark on the linear encoder, and 0.1μm resolution type are also available.

Part Number
542-171 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Measuring accuracy (20°C) Resolution Contact Point Downwards Measuring Force Contact Point Horizontal Measuring Force Contact Point Upward Measuring Force Output square wave pitch Stem diameter Standard Accessories Measuring Range

฿ 23,833.33

฿ 15,458.30

LINEAR GAGE 1 Piece(s) 2 Day(s) Approx. 260g(1.5+L/50) μm0.5μm1.2N or less1.1N or less1.0N or less2μmø8mmWrench for contact point: 53861010mm (.4”)

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Quantizing error ±1 count Response speed 1500mm/s
Position detection method Photoelectric linear encoder Output 90° phase difference, differential square wave (RS-422A equivalent), minimum edge intervals: 1000ns for 5μm model, 500ns for 1μm model, 250ns for 0.5μm model Dust/water resistance Equivalent to IP66 (only gage head)
Contact point ø3mm carbide-tipped (fixing screw: M2.5 (P=0.45)×5), standard contact point: 901312 Bearing type Linear ball bearing Output cable length 2m (directly from casing)
Connector Plug: RM12BPE-6PH (HIROSE), Compatible receptacle: RM12BRD-6S (HIROSE) Operating temperature (humidity) range 0 to 40°C (RH 20 to 80%, no condensation) Storage temperature (humidity) range –10 to 60°C (RH 20 to 80%, no condensation)

Please check the type/dimensions/specifications of the part 542-171 in the Linear Gage SERIES 542 — Slim type LGF series.

Products with similar specification

Part Number
542-613
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMass Measuring accuracy (20°C) Resolution Contact Point Downwards Measuring Force Contact Point Horizontal Measuring Force Contact Point Upward Measuring Force Output square wave pitch Stem diameter Standard Accessories Measuring Range

฿ 24,416.67

1 Piece(s) 2 Day(s) Approx. 400g(7.5+L/ μm5μm5.7N or less5.3N or less4.9N or less20μmø15mmWrench for contact point: 21018750mm (2”)