1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Lifter 10 for Linear Gage SERIES 542 — Slim type LGK

LINEAR GAGE

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,517.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional accessory for Linear Gage SERIES 542 — Slim type LGK
• Air lifter 10: 02ADE230
* Required air pressure: 0.2 to 0.4MPa
* Spindle extends when air is supplied.

Part Number
02ADE230 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,517.00

฿ 6,012.15

LINEAR GAGE 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Specification Air drive unit for 10mm range models

Please check the type/dimensions/specifications of the part 02ADE230 in the Air Lifter 10 for Linear Gage SERIES 542 — Slim type LGK series.