1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 544 Laser Scan Micrometer (Panel-mount Type Display Unit) LSM-5200

544 LASER SCAN MICROMETER

SERIES 544 Laser Scan Micrometer (Panel-mount Type Display Unit) LSM-5200
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• A compact controller which could be used for multi-unit system configurations.
• Capable of simple connection to a PC via USB.
• A Panel-mount type display unit designed for the LSM-S series.
• Analog I/O and RS-232C is standard.
• Measurement of odd fluted parts, and simultaneous measurement / 2-program function are equipped.

Part Number
544-047
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

544 LASER SCAN MICROMETER 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Model Measurement element Power supply 24V DC±10% / 1.3A or more Mass 1.4 kg
External dimensions 144 (W)×72 (H)×197.1 (D)mm Display 9 digits plus 8 digits LED / guide message LED Segment 1 to 7 (1 to 3, transparent) or 1 to 255 edges
Averaging method Arithmetic average: from 4 to 2048; Moving average: from 32 to 2048 (Arithmetic average is from 16 to 2048 when using LSM-500S.) Judgment Selecting from "target value ± tolerance value" or "lower limit/upper limit". Statistical analysis Calculation result is output via USB or RS-232C.
Standard I/F USB2.0 / RS-232C / I/O analog Operating environment 0 to 40°C / RH 35 to 85% (no condensation) Preservation environments −20 to 70°C / RH 35 to 85% (no condensation)
Measurement mode Standby / Single measurement / Continuous measurement