Digimatic Code Output Unit for SERIES 544 Laser Scan Micrometer (Display Unit)

Caution
Product Description
Optional accessory for SERIES 544 Laser Scan Micrometer (Display Unit)
• 2-channel Digimatic code output
• In simultaneous measurement, measurement data are output as follows:
Program No.0 to No.4 in OUTPUT-1
Program No.5 to No.9 in OUTPUT-2 (10 programs operated)
• 10 pin MIL type connector.
• Output cable is not supplied. Connecting cable (optional) 1m (936937)
• Available for 544-071, 544-072, 544-495, 544-496.
* Output is 6 digits of measurement data.
* Displaying 6th and 7th digit after the decimal point is not supported.