(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Single touch zero-set function is standard.
• Switchable measurement ranges make the Mu-checker suitable for a range of applications.
• Two types of analog instrument and one display are available.
Part Number |
---|
519-553 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detailed Type | Mass | External dimension | Resolution | Display range | Differential Mode | Display accuracy (linearity) | Analog output | Zero-setting adjustment | External dimensions | Measurement mode | Digital output | Analog output accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | LEVER-HEAD MOUNTING BRACKETS | 1 Piece(s) | 95 Day(s) | Differential type (one/two probes required) | 2.4kg | - | 0.1μm/0.5μm/1μm/5μm/10μm/50μm | ±5μm/±15μm/±50μm/±150μm/±500μm/±1500μm | ±A / ±B / ±A±B | ±1% / ±full scale | ±1V ±full scale | Manual Instant zero setting: 1/3 of full scale for each range | 134(W) × 183(D) × 208(H) mm | - | - | ±0.1% Within ±full scale (excluding probe) |
Loading...
Product Model | Measurement element | Power input | AC adapter 100, 120, 220, 240VAC 50/60Hz |
---|
How can we improve?
How can we improve?