1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 318 Litematic VL-50-B/50S-B (318-223)

SERIES 318 LITEMATIC

SERIES 318 Litematic VL-50-B/50S-B (318-223)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The Litematic is designed for measuring easily-deformed workpieces and highprecision parts, with extra-low measuring force of 0.01N.
• 0.15N and 1N types are capable of measuring at a certain measuring force by using a Litematic feature, while the 0.01N type is suitable for measuring delicate workpieces.
*1: 0.15N, 1N types are factory-installed option.
• The motor-driven spindle moves up/down and stops when the contact point touches the workpiece. Then the maximum, minimum values, and runout value are measured under a constant force.
• High resolution of 0.01μm, and wide measuring range of 50mm.
• Measuring system VL-50-B, integrated display type, and VL-50S-B, a separate display type, are available.
• The measuring table supplied with VL-50-B is ceramic, corrosion-free for easier maintenance and storage.
• The spindle is made of low thermal expansion material.
• Motor life is approximately 100,000 operations, after which replacement is advisable. This machine is not suitable for continuous use, such as on a production line.

Part Number
318-223
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Force
(N)
Measuring table

฿ 999,999,999.00

SERIES 318 LITEMATIC 1 Piece(s) 95 Day(s) 1ø100 (ceramic, grooved, removable)

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Repeatability(mm) σ=0.05μm Resolution 0.01/0.1/1.0μm (.0000005"/.000005"/.00005")
Output Digimatic output/RS-232C output (changeable by parameter) Contact point ø3mm carbide-tipped (fixing screw: M2.5 (P=0.45)×5) / standard contact point: 901312 Measuring Range 0 to 50mm (0-2")
Stroke 51.5mm (.2") (when using a standard contact point) Scale type Reflection type linear encoder Indication accuracy (20°C) (0.5+L/100)μm L=arbitrary measuring length (mm)
Accuracy guaranteed temperature 20 ± 1°C Measurement Feed Speed Approx. 2mm/s (.08"/s) or 4mm/s (.16"/s) (changeable by parameter) Fast Feed Speed Approx. 8mm/s (.3"/s)
Input Foot switch input (when optional foot switch is used) / External Control Rating Power Supply 85 - 264V AC (depends on AC adapter) Rating Power consumption Max. 12 W (12V, 1A)
Display unit 8 digits/14mm (.6") character height (without signs)