1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Measurement data loading software for EH, EV, VL SENSORPAK

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• This software facilitates loading measurement data onto a personal computer from a linear gage counter with RS-232C output (EH, EV), with USB output (EH), or from a Litematic display (VL).
• 60 channels (max.) of measurement data can be processed.
• Arithmetical calculations and maximum width calculations can be performed using the measurement data.
• Exporting measurement data into MS-Excel format is supported.
• Real time graphical display by means of bargraph or meter is provided.

Part Number
02NGB072
02NGB073
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification

฿ 999,999,999.00

MEASUREMENT DATA SOFTWARE 1 Piece(s) 95 Day(s) Software only

฿ 999,999,999.00

MEASUREMENT DATA SOFTWARE 1 Piece(s) 95 Day(s) Software plus I/O cable

Loading...

  1. 1

Basic Information

Product Model Data Equipment Related Products Display function Display type: Counter, bar graph, meter, chart (capable of simultaneous display) / Tolerance judgment result: Color display (green/red) / Connectable gages: max. 60 gages Calculation functions Calculation items: Sum, difference, total, average, maximum, minimum, range (maximum–minimum), calculation with a constant / Connectable gages: Max. 30 calculation functions (between two gages)
Total tolerance judgment GO/NG judgment (by specifying gages to be used for total tolerance judgment) / GO/NG signal output with optional I/O cable Input function Trigger function: by means of key, timer or external TRG (with optional I/O cable) / Data input frequency: Max. 9999 times (with 60 gages connected) to 60000 times (with 6 gages connected) Output function Direct output to EXCEL spreadsheet / CSV file output (compatible with MeasurLink)
Connectable items Various Mitutoyo counters (those compatible with RS Link) System Environment Recommendation: PC/AT compatible machine / CPU: Pentium4 2GHz or higher / Memory: 2GB or more Disk: 2GB or more / OS: Windows 7/8.1 (32bit/64bit)