1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 542 High-precision Linear Gage LGH (0.01μm resolution) (542-715)

SERIES542 HIGHPRECISION LINLGH

SERIES 542 High-precision Linear Gage LGH (0.01μm resolution) (542-715)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• A gage head featuring a very accurate, ultra-high-resolution photoelectric linear encoder that approaches laser interferometer performance over its measuring range of 10mm. This head is suitable for measuring high-precision components and inclusion in high-accuracy positioning applications.
• Relatively long range, very high accuracy and extreme resolution enable the head to act as a master gage for measuring-instrument calibration in many instances.
• The compact design contributes to reducing measuring system costs and permits downsizing entire system configurations.
• Linear encoder is highly resistant to being affected by unfavorable environmental conditions, such as drafts and rapid atmospheric pressure, temperature and humidity changes.
• A low measuring force model is available (542-716). As low as 0.12N can be selected, which enables measurement of easily-deformed workpieces or thickness of delicate films.
• Responsivity has been improved by 2.8 times (250mm/s => 700mm/s) compared to the previous model.
• Every LGH series gage is bundled with a dedicated counter.

Part Number
542-715
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Point Downwards Measuring Force Contact Point Horizontal Measuring Force Contact Point Upward Measuring Force Linear gauge

฿ 999,999,999.00

SERIES542 HIGHPRECISION LINLGH 1 Piece(s) 95 Day(s) 0.65N or less0.55N or less0.45N or lessStandard

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Measuring accuracy (20°C) 0.2μm Resolution 0.01μm (0.05μm / 0.1μm / 0.5μm / 1μm can be selected from the counter)
Position detection method Photoelectric reflection type linear encoder Contact point ø3mm carbide-tipped (fixing screw: M2.5 (P=0.45)×5) Stem diameter ø15mm
Output cable length Approx. 2m Operating temperature (humidity) range 0 to 40°C/RH 20 to 80% (no condensation) Storage temperature (humidity) range -10 to 60°C/RH 20 to 80% (no condensation)
Measuring Range 10mm Repeatability (20°C) 0.1μm (2σ) Retrace error (20°C) 0.1μm
Detectable operation speed In normal measurement: 700mm/sec; for peak detection: 120mm/sec Mass of gage head 220g (excluding cable of approx. 150g) Bearing Linear ball type