(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• 0.1μm resolution type of reliable LGF series gage.
• Excellent protection against dust and splashing water (IP66) on the factory floor.
Product Model | Linear Scale (Measuring Unit) | Mass | Approx. 310g | Measuring accuracy (20°C) | (0.8+L/50) μm (L=arbitrary measuring length (mm)) |
---|---|---|---|---|---|
Resolution | 0.1μm | Contact Point Downwards Measuring Force | 1.2N or less | Contact Point Horizontal Measuring Force | 1.1N or less |
Contact Point Upward Measuring Force | 1.0N or less | Quantizing error | ±1 count | Response speed | 400mm/s |
Position detection method | Photoelectric linear encoder | Dust/water resistance | Equivalent to IP66 (only gage head) | Contact point | ø3mm carbide-tipped (fixing screw: M2.5 (P=0.45)×5), standard contact point: 901312 |
Stem diameter | ø8 | Bearing type | Linear ball bearing | Output cable length | 2m (directly extended from the main unit) |
Connector | Plug: RM12BPE-6PH (HIROSE), Compatible receptacle: RM12BRD-6S (HIROSE | Operating temperature (humidity) range | 0 to 40°C (RH 20 to 80%, no condensation | Storage temperature (humidity) range | –10 to 60°C (RH 20 to 80%, no condensation) |
Standard Accessories | Wrench for contact point: 538610 | Measuring Range | 10mm (.4") | Output signal | 90° phase difference, differential squarewave (RS-422A equivalent) Minimum edge-to-edge interval, 200ns |
Output signal pitch | 0.4μm |
Please check the type/dimensions/specifications of the part 542-181 in the Linear Gage SERIES 542 — Economical Design LGF (0.1μm resolution) series.
How can we improve?
How can we improve?