(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Absolute position detection makes it possible to maintain the reference point even when the power is switched off.
• Excellent protection against dust and splashing water (IP66) in the factory floor.
• The spindle guide uses high precision linear ball bearings for extremely smooth movement and exceptional durability.
• Sliding durability improved to remain serviceable for at least 15 million cycles (inhouse testing).
• Shock resistance, 100g/11ms (IEC 60068-2-27)
Part Number |
---|
575-328 |
575-328-3/5/7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass | Measuring accuracy (20°C) | Resolution | Contact Point Downwards Measuring Force | Contact Point Horizontal Measuring Force | Contact Point Upward Measuring Force | Stem diameter | Standard Accessories | Measuring Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,066.67 ฿ 17,541.91 | ABSOLUTE STANDARD TYPE LGD | 1 Piece(s) | 2 Day(s) | Approx. 400g | 30μm | 10μm | 5.7N or less | 5.3N or less | 4.9N or less | ø15 | Wrench for contact point: 210187 | 50mm | ||
฿ 999,999,999.00 | ABSOLUTE STANDARD TYPE LGD | 1 Piece(s) | 95 Day(s) | Approx. 400g | 30μm | 10μm | 5.7N or less | 5.3N or less | 4.9N or less | ø15 | Wrench for contact point: 210187 | 50mm |
Loading...
Product Model | Linear Scale (Measuring Unit) | Quantizing error | ±1 count | Response speed | Unlimited (not applicable to scanning measurement) |
---|---|---|---|---|---|
Position detection method | ABSOLUTE electrostatic capacitance type linear encoder | Output | Digimatic output | Dust/water resistance | Equivalent to IP66 (only gage head) |
Contact point | ø3mm carbide-tipped (fixing screw: M2.5 (P=0.45)×5), standard contact point: 901312 | Bearing type | Linear ball bearing | Output cable length | 2m / 3m / 5m / 7m |
Operating temperature (humidity) range | 0 to 40°C (RH 20 to 80%, no condensation) | Storage temperature (humidity) range | –10 to 60°C (RH 20 to 80%, no condensation) |
How can we improve?
How can we improve?