1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 575 — ABSOLUTE / Standard Type LGD (Part Number)

ABSOLUTE STANDARD TYPE LGD

SERIES 575 — ABSOLUTE / Standard Type LGD
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 21,467.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Absolute position detection makes it possible to maintain the reference point even when the power is switched off.
• Excellent protection against dust and splashing water (IP66) in the factory floor.
• The spindle guide uses high precision linear ball bearings for extremely smooth movement and exceptional durability.
• Sliding durability improved to remain serviceable for at least 15 million cycles (inhouse testing).
• Shock resistance, 100g/11ms (IEC 60068-2-27)

Part Number
575-337-3/5/7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Measuring accuracy (20°C) Resolution Contact Point Downwards Measuring Force Contact Point Horizontal Measuring Force Contact Point Upward Measuring Force Stem diameter Standard Accessories Measuring Range

฿ 999,999,999.00

ABSOLUTE STANDARD TYPE LGD 1 Piece(s) 95 Day(s) Approx. 300g.001”.0005”4.6N or less4.3N or less4.0N or lessø15Wrench for contact point: 2101871”

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Quantizing error ±1 count Response speed Unlimited (not applicable to scanning measurement)
Position detection method ABSOLUTE electrostatic capacitance type linear encoder Output Digimatic output Dust/water resistance Equivalent to IP66 (only gage head)
Contact point ø3mm carbide-tipped (fixing screw: M2.5 (P=0.45)×5), standard contact point: 901312 Bearing type Linear ball bearing Output cable length 2m / 3m / 5m / 7m
Operating temperature (humidity) range 0 to 40°C (RH 20 to 80%, no condensation) Storage temperature (humidity) range –10 to 60°C (RH 20 to 80%, no condensation)