(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• A series to cover maximum measuring range, 100mm.
• Three versions are available; standard model, low measuring force model, and rubber boot type (made to order).
• The resolution of each model can be selected from 0.1μm and 1μm.
Product Model | Measurement element | Detailed Type | Standard spar type | Cable length(m) | Approx. 2m (directly extended from the gage unit) |
---|---|---|---|---|---|
Mass | Approx. 750g | Measuring accuracy (20°C) | (2+L/100)μm≤2.5μm L=arbitrary measuring length (mm) | Resolution | 1μm |
Contact Point Downwards Measuring Force | 8.0N or less | Contact Point Horizontal Measuring Force | 6.5N or less | Contact Point Upward Measuring Force | 5.0N or less |
Quantizing error | ±1 count | Position detection method | Photoelectric linear encoder | Dust/water resistance | Equivalent to IP54 |
Contact point | ø3mm carbide-tipped (fixing screw: M2.5 (P=0.45)×5) / standard contact point: 901312 | Stem diameter | ø20 | Operating temperature (humidity) range | 0 to 40°C (RH 20 to 80%, no condensation) |
Storage temperature (humidity) range | –10 to 60°C (RH 20 to 80%, no condensation) | Measuring Range | 100mm (.4”) | Output signal | 90° phase difference / differential squarewave (RS-422A equivalent) |
Maximum Electrical Response Speed | Approx. 800mm/s | Spindle drive | Helical extension spring | Spindle guide | Bearing guide |
Shock resistance | 60g (in-house testing) | Spindle sealing method | Scraper type | Remarks | Standard |
Input/output connector | For calculation: RM12BPE-6PH (HIROSE) / Compatible receptacle: RM12BRD-6S (HIROSE) |
Please check the type/dimensions/specifications of the part 542-332 in the SERIES 542 — Long Stroke Type LG series.
How can we improve?
How can we improve?