1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 542 — Slim Type LGB2 (Part Number)

SERIES 542 SLIM TYPE LGB2

SERIES 542 — Slim Type LGB2
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 29,850.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Slim design, nut clamp type (Stem dia. is ø9.5mm)
• The spindle guide uses high precision linear ball bearings for extremely smooth movement and exceptional durability.

Part Number
542-262H SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Detailed Type Mass Specification Measuring accuracy (20°C) Resolution Maximum response speed Contact Point Downwards Measuring Force Contact Point Horizontal Measuring Force Contact Point Upward Measuring Force Measuring Range External input

฿ 35,867.00

฿ 25,318.52

SERIES 542 SLIM TYPE LGB2 1 Piece(s) 2 Day(s) -Straight170g-1μm1μm900mm/s0.8N or less0.75N or less0.7N or less10mm (.4”)Reference-setting signal (Absolute reference position can be changed externally.)

Loading...

  1. 1

Basic Information

Protection level Equivalent to IP54 (only gage head)

Please check the type/dimensions/specifications of the part 542-262H in the SERIES 542 — Slim Type LGB2 series.

Products with similar specification

Part Number
542-244
542-246
542-262
542-264
542-270
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct Model Detailed Type Mass Specification Measuring accuracy (20°C) Resolution Maximum response speed Contact Point Downwards Measuring Force Contact Point Horizontal Measuring Force Contact Point Upward Measuring Force Measuring Range External input

฿ 29,850.00

1 Piece(s) 50 Day(s) -L-shaped160g-2μm1μm900mm/s0.65N or less0.6N or less0.55N or less5mm (.2”)Reference-setting signal (Absolute reference position can be changed externally.)

฿ 83,817.00

1 Piece(s) 50 Day(s) -Slim type160g-0.8μm0.1μm380mm/s0.65 or less0.6 or less0.55 or less5mm (.2")Reference-setting signal (Absolute reference position can be changed externally.)

฿ 31,167.00

1 Piece(s) 50 Day(s) Measurement elementStraight170g-2μm1μm900mm/s0.8N or less0.75N or less0.7N or less10mm (.4”)-

฿ 34,117.00

1 Piece(s) 50 Day(s) -Low measuring force170g-2μm1μm900mm/s0.6N or less0.55N or less0.5N or less10mm (.4”)-

฿ 40,867.00

1 Piece(s) 50 Day(s) -Air-driven contact point170gSpindle extends when air is supplied2μm1μm900mm/s0.8N or less0.75N or less0.7N or less10mm (.4”)-