(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Slim design, nut clamp type (Stem dia. is ø9.5mm)
• The spindle guide uses high precision linear ball bearings for extremely smooth movement and exceptional durability.
Part Number |
---|
542-246 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Detailed Type | Mass | Specification | Measuring accuracy (20°C) | Resolution | Maximum response speed | Contact Point Downwards Measuring Force | Contact Point Horizontal Measuring Force | Contact Point Upward Measuring Force | Measuring Range | External input |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 83,817.00 ฿ 59,166.42 | SERIES 542 SLIM TYPE LGB2 | 1 Piece(s) | 50 Day(s) | - | Slim type | 160g | - | 0.8μm | 0.1μm | 380mm/s | 0.65 or less | 0.6 or less | 0.55 or less | 5mm (.2") | Reference-setting signal (Absolute reference position can be changed externally.) |
Loading...
Protection level | Equivalent to IP54 (only gage head) |
---|
Please check the type/dimensions/specifications of the part 542-246 in the SERIES 542 — Slim Type LGB2 series.
Part Number |
---|
542-244 |
542-262 |
542-262H |
542-264 |
542-270 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product Model | Detailed Type | Mass | Specification | Measuring accuracy (20°C) | Resolution | Maximum response speed | Contact Point Downwards Measuring Force | Contact Point Horizontal Measuring Force | Contact Point Upward Measuring Force | Measuring Range | External input |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,850.00 | 1 Piece(s) | 50 Day(s) | - | L-shaped | 160g | - | 2μm | 1μm | 900mm/s | 0.65N or less | 0.6N or less | 0.55N or less | 5mm (.2”) | Reference-setting signal (Absolute reference position can be changed externally.) | ||
฿ 31,167.00 | 1 Piece(s) | 50 Day(s) | Measurement element | Straight | 170g | - | 2μm | 1μm | 900mm/s | 0.8N or less | 0.75N or less | 0.7N or less | 10mm (.4”) | - | ||
฿ 35,867.00 | 1 Piece(s) | 2 Day(s) | - | Straight | 170g | - | 1μm | 1μm | 900mm/s | 0.8N or less | 0.75N or less | 0.7N or less | 10mm (.4”) | Reference-setting signal (Absolute reference position can be changed externally.) | ||
฿ 34,117.00 | 1 Piece(s) | 50 Day(s) | - | Low measuring force | 170g | - | 2μm | 1μm | 900mm/s | 0.6N or less | 0.55N or less | 0.5N or less | 10mm (.4”) | - | ||
฿ 40,867.00 | 1 Piece(s) | 50 Day(s) | - | Air-driven contact point | 170g | Spindle extends when air is supplied | 2μm | 1μm | 900mm/s | 0.8N or less | 0.75N or less | 0.7N or less | 10mm (.4”) | - |
How can we improve?
How can we improve?