1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 542 — Slim Type Gage Head LGB

SLIM TYPE GAGE H LGB

SERIES 542 — Slim Type Gage Head LGB
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 35,867.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Compact form (ø8mm straight stem) is an optimal choice as a built-in type sensor.
• The spindle guide uses high precision linear ball bearings for extremely smooth movement and exceptional durability.
• Nut clamp type is also available

Part Number
542-230 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 35,867.00

฿ 25,318.52

SLIM TYPE GAGE H LGB 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Product Model Measurement element Detailed Type Air-driven contact point Protection level Equivalent to IP54 (only gage head)
Mass 165g Specification Spindle extends when air is supplied Measuring accuracy (20°C) 2μm
Resolution 1μm Contact Point Downwards Measuring Force 0.8N or less Contact Point Horizontal Measuring Force 0.75N or less
Contact Point Upward Measuring Force 0.7N or less Quantizing error ±1 count Response speed 900mm/s
Measuring Range 10mm (.4”)

Please check the type/dimensions/specifications of the part 542-230 in the SERIES 542 — Slim Type Gage Head LGB series.