(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dramatically Improved High-Precision Contour Measuring Instruments.
• CV-4500 series are contour measuring instruments equipped with a high-precision arc scale and newly designed arm on the Z1 axis (detector). The high-precision arc scale can directly read the arc track of the stylus tip to achieve high accuracy and resolution. The new arm has extended the Z1-axis measuring
range by 10 mm while reducing the chance of interference with workpieces compared to conventional models. The arm mount can be attached/detached with a single touch on the magnet joint for improved ease of operation.
• The following two features have been added exclusively for the CV-4500 series.
(1) Continuous measurement in the vertical direction (up/down) is available in combination with a double-sided conical stylus. Up/down continuous measurement data facilitates the analysis of the effective diameter of screw threads, which has been difficult to measure in the past.
(2) The measuring force can be set in the FORMTRACEPAK software. Weight replacement and position adjustment are not required to adjust the measuring force.
• The 700mm Z2-axis (column) range models are new to the lineup.
Part Number |
---|
CV-4500H4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass | External dimensions | X1 Axis Accuracy (20°C) | X Axis Measuring range | Z2-Axis (column) moving range | X Axis Drive Axis Straightness |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | CONTRACER | 1 Piece(s) | 95 Day(s) | 150kg | 756×482×1166mm (WxDxH) | ±(0.8+0.01L)µm / L = traverse length (mm) / Wide range: 1.8µm/100mm / Narrow range: 1.05μm/25mm | 100mm | 500mm | 0.8µm/100mm |
Loading...
Product Model | Measurement element | Z1 Axis (Detector) Scale type | Arc | Z1 Axis (Detector) Traceable angle | Ascent: 77°/ descent: 83° (using the standard one-sided cut stylus, SPH-71 (No.354884) provided anddepending on the surface roughness) |
---|---|---|---|---|---|
Z1 Axis (Detector) Face of stylus | Vertical direction (up/down, single measurement) | Z1 Axis (Detector) Measuring Range | 60mm (±30mm from the horizontal) | Z1 Axis (Detector) Resolution | 0.02µm |
Z1 Axis (Detector) Stylus up/down | Arc motion | Z1 Axis (Detector) Measuring direction | Forward / backward | Z1 Axis (Detector) Measuring force | 10mN / 20mN / 30mN / 40mN / 50mN (switching on the software) |
X Axis (Drive Axis) Scale type | Separate type linear scale | Z2 Axis (column) Drive Axis Scale type | ABS scale | X Axis Drive Axis Resolution | 0.05 μm |
Z2 Axis (column) Drive Axis Resolution | 1 μm | X Axis Drive Axis Drive speed | 0 to 80mm/s or manual operation | Z2 Axis (column) Drive Axis Drive speed | 0 to 30mm/s or manual operation |
X Axis Drive Axis Measuring speed | 0.02mm/s / 0.05mm/s / 0.1mm/s / 0.2mm/s / 0.5mm/s / 1.0mm/s / 2.0mm/s / 5.0mm/s / 10mm/s / 20mm/s | X Axis Drive Axis Inclination range | ±45° | Accuracy (20°C) Z1 Axis (detector) | ±(0.8+|2H|/100)μm / H = probing height from the horizontal (mm) |
How can we improve?
How can we improve?