1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

QI SERIES 361 — Non-contact 2D Vision Measuring System (QI-A2010C)

QI SERIES 361

QI SERIES 361 — Non-contact 2D Vision Measuring System (QI-A2010C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• A series of 2D vision measuring machines that offers high-efficiency measurement with a double telecentric optical system. QI-A models offer wide field of view (32×24mm). QI-B series (12.8x9.6mm) can offer easy dimensional measurement of micro-workpieces and workpieces with uneven surfaces.
• This series is equipped with a megapixel color camera. Even with low magnification, high repeatability can be obtained.
• Long focal depth and wide field of view. Easily change between long focal depth and switch to high resolution modes for increased accuracy.
• Several sizes of XY stage types are available including a large 400x200mm stage for large or multiple identical workpiece measurement.
• With the XY quick-release handles, the stage can be moved rapidly but with fine feed always available. This saves time when measuring between distant points and so dramatically improves productivity.

Part Number
QI-A2010C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Product model Measuring Range Size of stage glass View field Measuring accuracy - Within screen Measuring accuracy - Repeatability within screen (±2σ) Optical system - Magnification (Telecentric Optical System) Optical system - Repeatability within screen (±2σ) Maximum stage loading depth

฿ 999,999,999.00

QI SERIES 361 1 Piece(s) 95 Day(s) Approx. 74Kg-200×100mm242×140mm32×24mmHigh resolution mode: ±2µm / Normal mode: ±4µmHigh resolution mode: ±1µm / Normal mode: ±2µm0.2×High resolution mode: ±0.6mm / Normal mode: ±11mmApprox. 10Kg

Loading...

  1. 1

Basic Information

Product Model Measurement element Measurement mode check High resolution mode / Normal mode Travel range (Z-direction) 100mm
Measuring accuracy - E1xy ±(3.5+0.02L)μm L = arbitrary measurement length (mm) Image capturing element 3M pixel, 1/2", Color camera Optical system - Working distance 90mm
Illumination Co-axial Light: White LED, Transmitted Light: green LED Telecentric system, Ring Light: 4 white LED