1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-contact Line Laser Probe for SpinArm-Apex SurfaceMeasure

NON-CONTACT LINE LASER PROBE

Non-contact Line Laser Probe for SpinArm-Apex SurfaceMeasure
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Line laser probe dedicated for non-contact digitizing

Part Number
SURFACEMEASURE610
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

NON-CONTACT LINE LASER PROBE 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Model Measurement element Mass 400g Laser irradiation method Line Laser (single)
Maximum scan width 60mm Maximum scan depth 100mm Stand-off 282mm
Scanning error 15μm Acquisition rate 50,000 points/sec [50 lines/sec] Laser Class EN/IEC Class2 [EN/IEC 60825-1(2007)]
Laser Class JIS Class2 [JIS C 6802 : 2011] Laser Class Laser type Red semiconductor Line Laser Wavelength 660nm
Line Laser Output 4mW Point Laser Wavelength 635nm Point Laser Output 1mW