1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-axis Portable Coordinate Measuring System SpinArm-Apex

Multi-axis Portable Coordinate Measuring System SpinArm-Apex
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Enables measurement of workpieces of complex shape in any direction.
• Portability enables the measurement system to be positioned close to the workpiece.
• Brake mechanism enhances the usability greatly.
• Counterbalance for easier operation.
• Supports both non-contact line laser probes and contact probes concurrently.

Part Number
SPINARM-APEX-186H
SPINARM-APEX-186S
SPINARM-APEX-246H
SPINARM-APEX-246S
SPINARM-APEX-247H
SPINARM-APEX-247S
SPINARM-APEX-306H
SPINARM-APEX-306S
SPINARM-APEX-307H
SPINARM-APEX-307S
SPINARM-APEX-366H
SPINARM-APEX-366S
SPINARM-APEX-367H
SPINARM-APEX-367S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRepeatability
(mm)
Mass Specification Accuracy (at 20°C) Measuring error (E)

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ----

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ± 0.040 mm15.0 kgAccuracy (Arm type): ± 0.055 mm1800 mm

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ----

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ± 0.050 mm15.2 kgAccuracy (Arm type): ± 0.065 mm2400 mm

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ----

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ----

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ----

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ± 0.080 mm15.7 kgAccuracy (Arm type): ± 0.100 mm3000 mm

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ----

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ----

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ----

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ± 0.100 mm16.1 kgAccuracy (Arm type): ± 0.135 mm3600 mm

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ----

฿ 999,999,999.00

MULTI-AXIS PORTABLE COORDINATE 1 Piece(s) 95 Day(s) ----

Loading...

  1. 1

Basic Information

Product Model Measurement element