1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

QS-LZB SERIES 359 — Manual Vision Measuring System

QS-LZB SERIES 359 — Manual Vision Measuring System
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• This is a manual vision measuring machine equipped with a color CMOS camera.
• All models are equipped with coaxial reflected illumination, transmitted illumination, and ring fiber illumination as standard.
• This machine is equipped with a zoom lens (the zoom lens fitted offers 8 steps and a 7:1 magnification ratio).
• Simple and convenient push-button operation of frequently used functions such as illumination, data input and zoom is provided by the control box.

Part Number
QS-L2010ZB
QS-L3017ZB
QS-L4020ZB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Dimensions Measuring range (X, Y, Z) Maximum stage loading

฿ 999,999,999.00

QS-L/LZB SERIES 359 1 Piece(s) 95 Day(s) Approx. 72kg624×769×722mm200×100×150mm10kg

฿ 999,999,999.00

QS-L/LZB SERIES 359 1 Piece(s) 95 Day(s) Approx. 140kg682×916×837mm300×170×150mm20kg

฿ 999,999,999.00

QS-L/LZB SERIES 359 1 Piece(s) 95 Day(s) Approx. 146kg757×930×837mm400×200×150mm15kg

Loading...

  1. 1

Basic Information

Product Model Measurement element Resolution 0.1μm Illumination Co-axial Light, Transmitted Light, Ring Light
Drive method X-, Y-, Z-axis: Manual Optical magnification Zoom 0.75X to 5.25X (8 steps) Total magnification 29X to 202X (8 steps)
Scales Linear encoder Image detection method Color CMOS camera Indication accuracy - X-axis, Y-axis (2.5+20L/1000)μm
Indication accuracy - Z-axis (5.0+40L/1000)μm