1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

QS SERIES 359 — CNC Vision Measuring System

CNC VISION MEASURING SYSTEM

QS SERIES 359 — CNC Vision Measuring System
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• This is a CNC vision measuring machine equipped with a color CCD camera.
• Ring fiber illumination along with transmitted illumination and coaxial reflected illumination is provided as standard to reproduce color images more clearly.
• A control box provides convenient access to frequently used functions including illumination, data input and zoom.
• This machine is equipped with a zoom lens (the zoom lens fitted offers 8-positions/7-steps and a 7:1 magnification ratio).
• This machine is equipped with the autofocus function, and is a Z-axis measurement accuracy guaranteed type.

Part Number
QS250Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

CNC VISION MEASURING SYSTEM 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Model Measurement element Mass Approx. 76kg Resolution 0.1μm
Measuring Range 200×250×100mm (X×Y×Z) Dimensions 465×815×663mm (W×D×H) Maximum stage loading 10kg
Size of stage glass 269×311mm Illumination Co-axial Light, Transmitted Light, Ring Light Drive method X-, Y-, Z-axis: CNC
Optical magnification Zoom 0.5X to 3.5X (8-positions/7-steps) Total magnification 26X to 180X (8 steps) Scales Linear encoder
Image detection method Color CCD camera Measuring accuracy - E1X, E1Y (2.5+6L/1000)μm Measuring accuracy - E1Z (5+6L/1000)μm