(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wide choice of objectives enables magnification of the optical system to be specified over the range of 0.5 to 25X to provide the best match to the application. The longer working distance type is also available.
Part Number |
---|
02ALA420 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Optical magnification | Objective lens | Working distance | 1/2" White/Black CCD Camera imaging FOV [H)mm×(V)mm] - Turret 1× | 1/2" White/Black CCD Camera imaging FOV [(H)mm×(V)mm] - Turret 2× | 1/2" White/Black CCD Camera imaging FOV [(H)mm ×(V)mm] - Turret 6× | 1/3" CCD Color Cameral imaging FOV [(H)mm ×(V)mm] - Turret 1× | 1/3" CCD Color Cameral imaging FOV [(H)mm ×(V)mm] - Turret 2× | 1/3" CCD Color Cameral imaging FOV [(H)mm ×(V)mm] - Turret 6× |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OBJECTIVE LENSES | 1 Piece(s) | 95 Day(s) | 5× | QV-5× | 33.5mm | 1.25×0.94 | 0.62×0.47 | 0.20×0.15 | 0.93×0.7 | 0.47×0.35 | 0.16×0.12 |
Loading...
Product Model | Measurement element |
---|
How can we improve?
How can we improve?