1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

QV HYBRID TYPE1, TYPE4 SERIES 365 — CNC Vision Measuring System equipped with Non-contact displacement sensor (365-172)

QV HYBRID TYPE1 TYPE4 SERIES

QV HYBRID TYPE1, TYPE4 SERIES 365 — CNC Vision Measuring System equipped with Non-contact displacement sensor (365-172)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The Quick Vision Hybrid is an advanced machine offering vision measurement and high-speed scanning with a CCD camera and non-contact displacement sensor in parallel.
• This model (excluding QV ACCEL and QV STREAM PLUS type) supports ISO10360-7: 2011 guaranteed accuracy (specifi cations on request).

Part Number
365-172
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Product model External dimensions Optical system Resolution of scale / Scale type Measuring Accuracy (Vision) E1X,E1Y Measuring Accuracy (Vision) E1Z Measuring Accuracy (Vision) E2XY Displacement sensor Accuracy E1Z Temperature compensation function Maximum stage loading Measuring range by vision probe Measuring range by displacement sensor Observation Unit Imaging Device Illumination unit - Co-axial Light Illumination unit - Transmitted Light Illumination unit - PRL Displacement sensor Measuring Accuracy E1Z Displacement sensor - Detecting range of probe itself Displacement sensor - Vertical resolving power Displacement sensor - Spot diameter Displacement sensor - Working distance Operating Temperature range - Ambient temperature Operating Temperature range - Temperature variation Stage glass size

฿ 999,999,999.00

QV HYBRID TYPE1 TYPE4 SERIES 1 Piece(s) 95 Day(s) -QVH1 STREAM 302-PRO-(1.5+3L/1000)μm(1.5+4L/1000)μm(2+4L/1000)μm------B&W CCDColor LEDBlue LEDColor LED(1.5+4L/1000)μm----20±1°C2˚C / 8H-

Loading...

  1. 1

Basic Information

Product Model Measurement element