(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• The Quick Vision Hybrid is an advanced machine offering vision measurement and high-speed scanning with a CCD camera and non-contact displacement sensor in parallel.
• This model (excluding QV ACCEL and QV STREAM PLUS type) supports ISO10360-7: 2011 guaranteed accuracy (specifi cations on request).
Part Number |
---|
365-315 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass | Product model | External dimensions | Optical system | Resolution of scale / Scale type | Measuring Accuracy (Vision) E1X,E1Y | Measuring Accuracy (Vision) E1Z | Measuring Accuracy (Vision) E2XY | Displacement sensor Accuracy E1Z | Temperature compensation function | Maximum stage loading | Measuring range by vision probe | Measuring range by displacement sensor | Observation Unit | Imaging Device | Illumination unit - Co-axial Light | Illumination unit - Transmitted Light | Illumination unit - PRL | Displacement sensor Measuring Accuracy E1Z | Displacement sensor - Detecting range of probe itself | Displacement sensor - Vertical resolving power | Displacement sensor - Spot diameter | Displacement sensor - Working distance | Operating Temperature range - Ambient temperature | Operating Temperature range - Temperature variation | Stage glass size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | QV HYBRID TYPE1 TYPE4 SERIES | 1 Piece(s) | 95 Day(s) | - | QVH1 ACCEL 808 | - | PRO | - | (1.5+3L/1000)μm | (1.5+4L/1000)μm | (2.5+4L/1000)μm | - | - | - | 800×800×150mm (X×Y×Z) | 680×800×150mm (X×Y×Z) | - | - | - | - | - | (2.5+4L/1000)μm | ±0.5mm | 10nm | About ø2µm | 5mm | 20±1°C | 2˚C / 8H | - |
Loading...
Product Model | Measurement element |
---|
How can we improve?
How can we improve?