1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

QV STREAM PLUS SERIES 363 — Non-stop CNC Vision Measuring System

QV STREAM PLUS SERIES 363 — Non-stop CNC Vision Measuring System
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Various models provide a choice of measuring range to suit the size of workpiece handled.
• Introducing a novel method to capture images without stopping the stage offers overwhelming throughput improvement. With a conventional vision measuring system, operations are repeated in a move → stop → measurement → move sequence, but this repetition has always limited throughput improvement. In contrast, QV STREAM PLUS has achieved shortening of measurement time by introducing nonstop vision measuring (stream mode) that eliminates non-productive time caused by the conventional acceleration, deceleration, and stop cycle.

Part Number
363-172
363-176
363-182
363-186
363-192
363-196
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Product model External dimensions Measuring Range Maximum stage loading Stage glass size Tracking Auto Focus device

฿ 999,999,999.00

QV STREAM PLUS SERIES 363 1 Piece(s) 95 Day(s) 360kgQV STREAM PLUS 302859×951×1609mm300×200×200mm (X×Y×Z)20kg399×271mmNo

฿ 999,999,999.00

QV STREAM PLUS SERIES 363 1 Piece(s) 95 Day(s) 360kgQV STREAM PLUS 302859×951×1609mm300×200×200mm (X×Y×Z)20kg399×271mmYes

฿ 999,999,999.00

QV STREAM PLUS SERIES 363 1 Piece(s) 95 Day(s) 579kgQV STREAM PLUS 4041027×1407×1778mm400×400×250mm (X×Y×Z)40kg493×551mmNo

฿ 999,999,999.00

QV STREAM PLUS SERIES 363 1 Piece(s) 95 Day(s) 579kgQV STREAM PLUS 4041027×1407×1778mm400×400×250mm (X×Y×Z)40kg493×551mmYes

฿ 999,999,999.00

QV STREAM PLUS SERIES 363 1 Piece(s) 95 Day(s) 1450kgQV STREAM PLUS 6061309×1985×1794mm600×650×250mm (X×Y×Z)50kg697×758mmNo

฿ 999,999,999.00

QV STREAM PLUS SERIES 363 1 Piece(s) 95 Day(s) 1450kgQV STREAM PLUS 6061309×1985×1794mm600×650×250mm (X×Y×Z)50kg697×758mmYes

Loading...

  1. 1

Basic Information

Product Model Measurement element Optical system PRO Resolution of scale / Scale type 0.1μm/Linear Encoder
Observation Unit PPT1X-2X-6X Imaging Device B&W CCD Illumination unit - Co-axial Light Color LED
Illumination unit - Transmitted Light Blue LED Illumination unit - PRL Color LED Operating Temperature range - Ambient temperature 20±1˚C
Operating Temperature range - Temperature variation 2˚C / 8H Accuracy E1X, E1Y (1.5+3L/1000)µm Accuracy E1Z (1.5+4L/1000)µm
Accuracy E2XY (2+4L/1000)µm