(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• ULTRA QV404 PRO is an ultra-high accuracy CNC vision measuring system that offers the world's highest level of measurement accuracy, E1XY: (0.25+L/1000)μm.
• This machine uses air bearings specially developed for use in high-accuracy 3D measuring machines on the X-, Y-, and Z-axes to provide a guide system with minimum straightness errors.
• Optimal design is achieved by using FEM (Finite Element Method) analysis to provide high rigidity of the main unit.
• An optical linear encoder featuring a resolution of 0.01μm has been adopted for the all-important length measurement system. In order to minimize error caused by temperature fluctuations, the linear encoder scale is made of a special crystallized glass whose expansion coeffi cient is almost zero.
• This model supports ISO10360-7:2011 guaranteed accuracy (specifications on request).
Part Number |
---|
363-355 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass | Specification | Product model | External dimensions | Measuring Range | Optical system | Maximum stage loading | Imaging Device | Stage glass size | Accuracy E1X, E1Y | Accuracy E1Z | Accuracy E2XY | Repeatability Long dimension - XY axis |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | QV ACCEL SERIES 363 | 1 Piece(s) | 95 Day(s) | 3600kg | Standard Machine | QV ACCEL 1212 | 2166×2370×1554mm | 1250×1250×100mm (X×Y×Z) | PRO | 30kg | B&W CCD | 1440×1440mm | (2.2+3L/1000)μm | (2.5+5L/1000)μm | (3.5+4L/1000)μm | 3σ=1.5μm |
Loading...
Product Model | Measurement element | Resolution of scale / Scale type | 0.1μm/Linear Encoder | Observation Unit | PPT1X-2X-6X |
---|---|---|---|---|---|
Illumination unit - Co-axial Light | White LED | Illumination unit - Transmitted Light | White LED | Illumination unit - PRL | White LED |
Operating Temperature range - Ambient temperature | 20±1˚C | Operating Temperature range - Temperature variation | 2˚C / 8H | Repeatability Short dimension - XY axis | 3σ=0.2μm |
How can we improve?
How can we improve?